(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TNTS-10010 |
TNTS-5010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
₹ 7,193.00 |
1 Piece(s) | 5 Day(s) or more | 100 | 359-6541 | 900 | 1 Roll | ||
₹ 3,616.76 |
1 Piece(s) | 5 Day(s) or more | 50 | 359-6532 | 500 | 1 Roll |
Anti-slip tape that features high transparency and does not impair the texture of the adhered base.
[Features]
· A clear, anti-slip tape that demonstrates gripping force without sacrificing the design of the formation level.
· Drying time after application is unnecessary and immediately shows its non-slip effects.
· This product maintains its anti-slip effect even when it is splashed with water and oil.
· As it has high transparency, it does not interfere with the design of the substrate where it is adhered.
* When constructing on an uneven surface, be sure to provide a substrate treatment (sold separately: sealant N3K) on the construction surface.
[Applications]
· Ideal for preventing the design of marble and other floors from being damaged.
· Ideal for office buildings and hotel reception desks. For outdoor use. (for areas used while shod)
Part Number |
---|
TNTS-10010 |
TNTS-5010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
₹ 7,193.00 |
1 Piece(s) | 5 Day(s) or more | 100 | 359-6541 | 900 | 1 Roll | ||
₹ 3,616.76 |
1 Piece(s) | 5 Day(s) or more | 50 | 359-6532 | 500 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
● Roll Type
● Cut Type
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy