(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Surface protection tape

Surface protection tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSP-510B

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    1020
  • Length(m)
    100
  • Thickness(mm)
    0.055
  • Adhesiveness
    0.65N/10mm
  • Color Details
    Blue
  • Trusco Code
    359-9817
  • Mass(g)
    6000
  • Features
    Special adhesive is used so there is no worry about natural peeling.
  • Application
    To protect the surface of metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, or aluminum sashes.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
TSP-510B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,419.91

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    1020
  • Length(m)
    100
  • Thickness(mm)
    0.055
  • Adhesiveness
    0.65N/10mm
  • Color Details
    Blue
  • Trusco Code
    359-9817
  • Mass(g)
    6000
  • Features
    Special adhesive is used so there is no worry about natural peeling.
  • Application
    To protect the surface of metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, or aluminum sashes.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Special adhesive is used so there is no worry about natural peeling.
· It has stable adhesive strength, providing excellent processability.
· Excellent peelability, no glue residues or murkiness.
· Weak adhesive layer type that makes pasting and peeling work very easy.
[Applications]
· To protect the surface of metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, or aluminum sashes.

Specifications of TSP-510B

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    1020
  • Length(m)
    100
  • Thickness(mm)
    0.055
  • Adhesiveness
    0.65N/10mm
  • Color Details
    Blue
  • Trusco Code
    359-9817
  • Mass(g)
    6000
  • Features
    Special adhesive is used so there is no worry about natural peeling.
  • Application
    To protect the surface of metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, or aluminum sashes.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
TSP-510B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,419.91

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it uses special adhesive, there is no worry about natural peeling.
●High delamination, no glue residue or fogging.

Usage

●Surface protection of metal plates such as stainless steel and aluminum, precoated sheet steel, decorative plate, plastic sheet, aluminum sash etc.

Specification

●W x L(mm x m):1020 x 100
●Thickness(mm):0.055
●Viscosity: 0.65N/10mm

Materials

●Base Material: Polyethylene
●Adhesive: Acrylics
X
whatsapp-qr whatsapp-icon