- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Aluminum Foil Adhesive Tape (Non-Gloss)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 1,947.87
|
1 Piece(s)
|
|
8 Day(s) or more
|
50 |
356-5645 |
500 |
1 Roll |
|
₹ 2,942.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
75 |
415-4363 |
750 |
1 Roll |
|
₹ 3,881.02
|
1 Piece(s)
|
|
8 Day(s) or more
|
100 |
415-4371 |
1000 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Adhesiveness
- 7.2N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Color Details
- Silver
-
- Features
- Strong adhesive type aluminum foil tape.
-
- Application
- For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Material/base
- Aluminum Foil Polyethylene (PE)
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Strong adhesive type aluminum foil tape.
· No release paper means no waste production.
· Can easily be cut by hand and readily tracks curved surfaces so the finish is very clean.
[Applications]
· For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 1,947.87
|
1 Piece(s)
|
|
8 Day(s) or more
|
50 |
356-5645 |
500 |
1 Roll |
|
₹ 2,942.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
75 |
415-4363 |
750 |
1 Roll |
|
₹ 3,881.02
|
1 Piece(s)
|
|
8 Day(s) or more
|
100 |
415-4371 |
1000 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●A strong adhesive type aluminum foil tape.
●Hand cut performance is well superior to curved surface compatibility and the finish is also beautiful.Usage
●Air conditioning, heat insulation, anti-corrosive use, uniform heating plate for floor heating, repair application.Specification
●Color:Silver
●Thickness(mm):0.16
●Viscosity: 7.2N/10mm
●Tensile Strength: 51N/10mm
●Working Temperature: 0 to 120°CMaterials
●Base Material: Aluminum Foil Polyethylene
●Adhesive: Acrylics
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy