(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Static Electricity Eliminator Tape SDT

Static Electricity Eliminator Tape SDT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,621.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Features
    An adhesive tape method in which the tape can be applied directly to the target object.
  • Application
    Dust is generated due to friction at the desk edges and gaps.
  • Specifications
    Cutting Requires Cutter
  • Surface resistance value
    3 x 104Ω/□ (Square)
  • Material/base
    Ultra-fine non-woven fabric
  • Amount Of Content
    1 Roll

Product Description

Electrical/electronic tape that has a feature to remove static-electricity.
[Features]
· Adhesive tape method in which the tape can be applied directly to the target object.
· Removes static electricity around where the static electricity eliminator tape is attached.
· Static electricity can be removed by pasting around troublesome areas affected by charging.
· Surface resistance value: 3 x 10^4 Ω/sq.
· A cutter is required to cut this product.
[Applications]
· Dust is generated due to friction at the desk edges and gaps.

Loading...

Product Specifications

Features

●An adhesive tape type that can be directly pasted on the target object.
●Can remove static electricity and remove dust.

Usage

●For the edge of the desk surface and in the crevice where frictional dust is likely to be generated due to friction.

Specification

●Color:Black
●Thickness(mm):0.5
●Surface Resistivity: 3 x 104Ω/□(square)

Materials

●Base Material: Micro-Fiber Non-Woven Fabric