Loading...

No.9651 Reflective tape

Brand :
HITACHI MAXELL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Features

●Has an excellent visual sense with high reflectivity and conspicuous stripe pattern, and it can be used for warning/danger marking on the construction site, in the factory, in the dark or at night. 
●Equivalent to JIS Z 9117.

Usage

●Displays warning status/prohibited area or fire protection equipment.

Specification

●Color:White/Red
●Thickness(mm):0.1
●Viscosity: 3.9N/10mm(for stainless steel) 
●Shrink Packaging

Materials

●Base Material: Glass Bead-Entering Reflective Layer
●Adhesive: Acrylics
No.9651 Reflective tape | HITACHI MAXELL | MISUMI India