(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NO.8824 Stainless Steel Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,973.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
882400-20-25X20
882400-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

₹ 2,973.85

4 Piece(s) 5 Day(s) or more 25 338-3601 270 1 Roll

₹ 5,894.15

2 Piece(s) 5 Day(s) or more 50 338-3610 540 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Details Model
    Stainless Steel Tape
  • Color Detail
    Silver
  • Adhesive Strength
    13.70 N/10 mm (against Stainless Steel)
  • Tensile Strength
    270N/10mm
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -10~130
  • Stainless steel foil thickness(mm)
    0.04
  • Base Material
    Stainless Steel Foil
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Stainless tape with outstanding adhesion
[Features]
·Adhesive tapes that use stainless steel foil as the base material are rare among other companies, and this product is made by applying a synthetic resin-based adhesive to stainless steel foil, which has excellent strength and corrosion resistance, and is resistant to rust.
·Can be used in a wide range of environments from -10 to 130°C
·Since it is a release paper tube type, the tape can be used to the end without waste, reducing the amount of waste.
·Products with the Green Mark that use 90% or more recycled paper as the raw material for the paper tube
·Environmentally friendly solvent-free or toluene/xylene-free adhesive is used.
[Applications]
·For unmanned vehicle rails, joints of kitchen counters, repair

Part Number
882400-20-25X20
882400-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

₹ 2,973.85

4 Piece(s) 5 Day(s) or more 25 338-3601 270 1 Roll

₹ 5,894.15

2 Piece(s) 5 Day(s) or more 50 338-3610 540 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

Loading...

Product Specifications

Features

●Stainless steel foil is excellent in durability and abrasion resistance.

Usage

●For sealing joints and repairing of stainless steel plate.

Specification

●Color:Silver
●Thickness(mm):0.12
●Viscosity: 12.5N/10mm
●Tensile Strength: 270N/10mm
●Working Temperature: -10 to 130°C
●Stainless Steel Foil Thickness: 0.04mm

Materials

●Base Material: Stainless Steel Foil
●Adhesive: Acrylics

NO.8824 Stainless Steel Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,973.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language