(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.8172 Aluminum Tape (Gloss)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 817200-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.3
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    7.85 N/10 mm (against Stainless Steel)
  • Tensile Strength
    157N/10mm
  • Trusco Code
    351-9163
  • Mass(g)
    760
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Gloss Type
  • Operating Temperature Range(°C)
    -30~130
  • Base Material
    Aluminum Leaf (0.2 mm)
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
817200-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 3,727.22

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.3
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    7.85 N/10 mm (against Stainless Steel)
  • Tensile Strength
    157N/10mm
  • Trusco Code
    351-9163
  • Mass(g)
    760
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Gloss Type
  • Operating Temperature Range(°C)
    -30~130
  • Base Material
    Aluminum Leaf (0.2 mm)
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

Aluminum tape (gloss) is thick and has excellent heat resistance.
[Features]
· Adhesive tape coated with a synthetic resin-based adhesive with excellent weather resistance that has a 0.3 mm thick aluminum foil base material on one side.
· Excellent heat resistance, cold resistance, moisture-proofing, and stronger friction resistance.
· Excellent sound proofing and vibration prevention.
[Applications]
· Sound proofing and vibration prevention for planes, elevators, precision equipment and acoustic equipment.
· For unmanned rail cars.
· For anchoring thermo heaters.
· Uses an adhesive with excellent heat and weather resistance, and can be used for a wide range of applications such as air conditioning duct sealing.

Specifications of 817200-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.3
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    7.85 N/10 mm (against Stainless Steel)
  • Tensile Strength
    157N/10mm
  • Trusco Code
    351-9163
  • Mass(g)
    760
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Gloss Type
  • Operating Temperature Range(°C)
    -30~130
  • Base Material
    Aluminum Leaf (0.2 mm)
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
817200-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 3,727.22

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1