- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
No.8160 Aluminum Tape (Gloss)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Details Model |
Trusco Code |
Mass (g) |
Inner capacity |
|
₹ 4,348.00
|
5 Piece(s)
|
-
|
|
5 Day(s) or more
|
75 |
50 |
Aluminum Tape |
351-9155 |
1035 |
1 Roll |
|
₹ 27,490.40
|
1 Pack(s)
|
30 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (30 Rolls) |
|
₹ 44,271.67
|
1 Pack(s)
|
24 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (24 Rolls) |
|
₹ 24,695.09
|
1 Pack(s)
|
18 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (18 Rolls) |
|
₹ 50,769.07
|
1 Pack(s)
|
18 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (18 Rolls) |
|
₹ 22,088.60
|
1 Pack(s)
|
12 Pieces Per Package
|
|
8 Day(s) or more
|
100 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (12 Rolls) |
|
₹ 45,265.47
|
1 Pack(s)
|
12 Pieces Per Package
|
|
8 Day(s) or more
|
100 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (12 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Thickness(mm)
- 0.1
-
- Color Detail
- Silver
-
- Adhesive Strength
- 5.3 N/10 mm (against Stainless Steel)
-
- Tensile Strength
- 33N/10mm
-
- Specifications
- Cutting Requires Cutter
-
- Specifications 2
- Gloss Type
-
- Operating Temperature Range(°C)
- -30~130
-
- Base Material
- Aluminum Foil
-
- Pressure sensitive adhesive
- Acrylic
Product Description
Metal tape with excellent weather resistance.
[Features]
· Coated with a synthetic resin-based adhesive with excellent weather resistance that has a 0.05 mm thick aluminum foil base material (gloss) on one side for heat resistance.
· Compliant with Ministry of Land, Infrastructure, Transport and Tourism specifications.
· Usage temperature range: -30°C to +130°C.
[Applications]
· For repair of cold storage containers, air conditioning ducts and heat insulation material joint sealing.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Details Model |
Trusco Code |
Mass (g) |
Inner capacity |
|
₹ 4,348.00
|
5 Piece(s)
|
-
|
|
5 Day(s) or more
|
75 |
50 |
Aluminum Tape |
351-9155 |
1035 |
1 Roll |
|
₹ 27,490.40
|
1 Pack(s)
|
30 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (30 Rolls) |
|
₹ 44,271.67
|
1 Pack(s)
|
24 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (24 Rolls) |
|
₹ 24,695.09
|
1 Pack(s)
|
18 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (18 Rolls) |
|
₹ 50,769.07
|
1 Pack(s)
|
18 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (18 Rolls) |
|
₹ 22,088.60
|
1 Pack(s)
|
12 Pieces Per Package
|
|
8 Day(s) or more
|
100 |
20 |
Aluminum Tape in Packs |
- |
- |
1 Box (12 Rolls) |
|
₹ 45,265.47
|
1 Pack(s)
|
12 Pieces Per Package
|
|
8 Day(s) or more
|
100 |
50 |
Aluminum Tape in Packs |
- |
- |
1 Box (12 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy