(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

No.5567 Double-Sided Foam Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 832.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
556720-00-20X10
556720-00-25X10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

₹ 832.04

10 Piece(s) 8 Day(s) or more 20 351-8990 68 1 Roll

₹ 1,011.25

10 Piece(s) 5 Day(s) or more 25 351-9007 85 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    10
  • Thickness(mm)
    1.1
  • Color Detail
    White
  • Adhesive Strength
    6.2 N/10 mm (against Stainless Steel)
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE) Foam
  • Pressure sensitive adhesive
    Synthetic Resin Type
  • Inner capacity
    1 Roll

Product Description

Double-sided tape with good initial adhesion.
[Features]
·For temporary fixing of decorative boards and kitchen panels.
·It has excellent initial adhesion and low-temperature adhesion, and maintains high adhesive strength when pressed.
·The white foam is used as the base material, making it inconspicuous and preventing the interior from fading.
[Applications]
·Temporary fixation of gypsum board, silica board, veneer board, building board (combined use with adhesive).
·Temporary fixation of housing interior materials and reinforcing materials.

Part Number
556720-00-20X10
556720-00-25X10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

₹ 832.04

10 Piece(s) 8 Day(s) or more 20 351-8990 68 1 Roll

₹ 1,011.25

10 Piece(s) 5 Day(s) or more 25 351-9007 85 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is excellent in initial adhesion and low temperature bonding, it keeps high viscosity strength by crimping.

Usage

●Temporary fixation of gypsum board, calcium silicate board, veneer plate, construction board.
●Temporary fixation of housing interior materials and reinforcing materials.

Specification

●Color:White
●Thickness(mm):1.1
●Viscosity: 4.5N/10mm(for stainless steel)

Materials

●Base Material: Polyethylene Foam
●Adhesive: Acrylics