(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.3445 Protective tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 344500-BL-00-50X25

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Color Detail
    Blue
  • Adhesive Strength
    4.1 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Trusco Code
    356-3855
  • Mass(g)
    215
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
344500-BL-00-50X25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 570.25

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Color Detail
    Blue
  • Adhesive Strength
    4.1 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Trusco Code
    356-3855
  • Mass(g)
    215
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

A protective tape with strong adhesive.
[Features]
· The bright blue resin cloth base material has excellent workability, and is easy to cut by hand.
· The reusable tape uses a strong adhesive and leaves little residue or mess behind.
· Blue color.
· A high cloth tape.
[Applications]
· Protective covering (not suitable for use on furniture, stonework, car bodies, painted PVC, or natural and unfinished wood).

Specifications of 344500-BL-00-50X25

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Color Detail
    Blue
  • Adhesive Strength
    4.1 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Trusco Code
    356-3855
  • Mass(g)
    215
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
344500-BL-00-50X25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 570.25

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon