(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.3440 Protective tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 544.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3440-50-25-GR-PACK
344002-GR-00-50X25
344002-GR-00-50X50
344002-GR-20-38X50
344002-WH-00-50X25
344002-WH-00-50X50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Details Model Color Detail Trusco Code Mass
(g)
Inner capacity

₹ 12,416.84

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more Green 50 25 Pack type Green - - 1 Box (30 Rolls)

₹ 544.95

1 Piece(s) - 5 Day(s) or more Green 50 25 - Green 353-8826 180 1 Roll

₹ 1,043.02

1 Piece(s) - 5 Day(s) or more Green 50 50 - Green 351-8833 360 1 Roll

₹ 783.75

1 Piece(s) - 5 Day(s) or more Green 38 50 - Green 351-8841 273 1 Roll

₹ 544.95

1 Piece(s) - 5 Day(s) or more White Color 50 25 - White 353-8834 180 1 Roll

₹ 1,028.29

1 Piece(s) - 5 Day(s) or more White Color 50 50 - White 351-8850 360 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.14
  • Adhesive Strength
    2.8 N/10 mm (against Stainless Steel)
  • Tensile Strength
    60N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

An easy-to-cut protective tape that uses low-strength adhesive designed to be reused.
[Features]
· Designed as a protective tape for flooring, so leaves less adhesive residue than competitors' products.
· Easy to remove and highly workable, ideal for fixing protective sheets in place during interior construction work and renovations, when moving house, etc.
· The low-strength adhesive is designed to be reused, and leaves little residue or mess when removed.
[Applications]
· For fixing protective sheets during interior construction or renovations.
· For protective covering on surfaces. (Not suitable for use on furniture, stonework, car bodies, painted PVC surfaces, or natural and unfinished wood)

Part Number
3440-50-25-GR-PACK
344002-GR-00-50X25
344002-GR-00-50X50
344002-GR-20-38X50
344002-WH-00-50X25
344002-WH-00-50X50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Details Model Color Detail Trusco Code Mass
(g)
Inner capacity

₹ 12,416.84

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more Green 50 25 Pack type Green - - 1 Box (30 Rolls)

₹ 544.95

1 Piece(s) - 5 Day(s) or more Green 50 25 - Green 353-8826 180 1 Roll

₹ 1,043.02

1 Piece(s) - 5 Day(s) or more Green 50 50 - Green 351-8833 360 1 Roll

₹ 783.75

1 Piece(s) - 5 Day(s) or more Green 38 50 - Green 351-8841 273 1 Roll

₹ 544.95

1 Piece(s) - 5 Day(s) or more White Color 50 25 - White 353-8834 180 1 Roll

₹ 1,028.29

1 Piece(s) - 5 Day(s) or more White Color 50 50 - White 351-8850 360 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon