(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jumbo cutter

Jumbo cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TD2000

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    82
  • Depth(mm)
    225
  • Height(mm)
    170
  • Trusco Code
    003-2514
  • Mass(g)
    2200
  • Maximum tape width(mm)
    60
  • Maximum tape outer diameter(mm)
    134
  • Features
    It has a sense of heaviness and can be easily used with one hand.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specifications 2
    With Safety Cover
  • Amount Of Content
    1 unit
Part Number
TD2000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,706.78

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    82
  • Depth(mm)
    225
  • Height(mm)
    170
  • Trusco Code
    003-2514
  • Mass(g)
    2200
  • Maximum tape width(mm)
    60
  • Maximum tape outer diameter(mm)
    134
  • Features
    It has a sense of heaviness and can be easily used with one hand.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specifications 2
    With Safety Cover
  • Amount Of Content
    1 unit

Product Description

[Features]
· A heavyweight piece of equipment that can be easily used with one hand.
· Includes a safety cover, so the blade will not come into contact with the user's fingers.
· The handle is in the center of the product, making it easy to carry.

Specifications of TD2000

  • Product Type
    Fixtures
  • Color
    Blue
  • Width(mm)
    82
  • Depth(mm)
    225
  • Height(mm)
    170
  • Trusco Code
    003-2514
  • Mass(g)
    2200
  • Maximum tape width(mm)
    60
  • Maximum tape outer diameter(mm)
    134
  • Features
    It has a sense of heaviness and can be easily used with one hand.
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Specifications 2
    With Safety Cover
  • Amount Of Content
    1 unit
Part Number
TD2000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,706.78

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon