(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tape Cutter TD-100/200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TD-100-BK

  • Product Type
    Fixtures
  • Color
    Black Color
  • Width(mm)
    46
  • Color Detail
    Black
  • Depth(mm)
    160
  • Height(mm)
    109
  • Trusco Code
    394-6746
  • Mass(g)
    1160
  • Maximum tape width(mm)
    24
  • Features
    Slim and easy to use. The main body is a metal product with good durability.
  • Specifications
    Main Body Dimensions (Width X Depth X Height) 46 X 160 X 109 mm
  • Amount Of Content
    1 unit
Part Number
TD-100-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,205.73

2 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Black Color
  • Width(mm)
    46
  • Color Detail
    Black
  • Depth(mm)
    160
  • Height(mm)
    109
  • Trusco Code
    394-6746
  • Mass(g)
    1160
  • Maximum tape width(mm)
    24
  • Features
    Slim and easy to use. The main body is a metal product with good durability.
  • Specifications
    Main Body Dimensions (Width X Depth X Height) 46 X 160 X 109 mm
  • Amount Of Content
    1 unit

Product Description

[Features]
· Slim and easy to use, with a durable metal body.
· Dual-use: large rolls (ø approx. 76 mm) and small rolls (ø approx. 25 mm).

Specifications of TD-100-BK

  • Product Type
    Fixtures
  • Color
    Black Color
  • Width(mm)
    46
  • Color Detail
    Black
  • Depth(mm)
    160
  • Height(mm)
    109
  • Trusco Code
    394-6746
  • Mass(g)
    1160
  • Maximum tape width(mm)
    24
  • Features
    Slim and easy to use. The main body is a metal product with good durability.
  • Specifications
    Main Body Dimensions (Width X Depth X Height) 46 X 160 X 109 mm
  • Amount Of Content
    1 unit
Part Number
TD-100-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,205.73

2 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Slim and easy to use metal product whose main body has an excellent durability

Specification

●Color:Black
●Max Tape Width(mm):24
●SPQ(piece):1
●Large Winding (Φapprox. 76mm) Small Winding (Φapprox. 25mm) Dual Use

Materials

●Main Body: Recycled ABS Resin
X
whatsapp-qr whatsapp-icon