- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Skid Tape for Skid Proofing (for Outdoors), AS-127 (for Uneven Surface)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Width (mm) |
Color Details |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 1,860.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
Black |
50 |
Black |
401-1643 |
275 |
1 Roll |
|
₹ 1,708.00
|
4 Piece(s)
|
Available |
5 Day(s) or more
|
Yellows |
50 |
Yellow |
401-1660 |
275 |
1 Roll |
|
₹ 3,380.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
Black |
100 |
Black |
401-1619 |
340 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Length(m)
- 5
-
- Thickness(mm)
- 1
-
- Details Type
- For uneven surfaces
-
- Adhesiveness
- 18.0 N / 20 mm (stainless steel board)
-
- Tensile Strength
- 150N/20mm
-
- Base Materials
- Aluminum Foil
-
- Adhesive
- Acrylic
-
- Non-Slip Layer
- Available
-
- Cutting Method
- Cutter Required
-
- Release-Paper
- Available
-
- Internal capacity
- 1 Roll
Product Description
Anti-slip tape can be affixed to various undercoats of outdoor irregular surfaces.
[Features]
· Can be attached to various undercoats on uneven surfaces such as flat outdoor surfaces and checkered steel plates.
· Has excellent durability, maintaining a non-slip effect over a long period.
· Uses aluminum foil base for firm fitting even on uneven surfaces.
· The adhesive strength (stainless steel plate) is 18.0 N/20 mm.
· Tensile strength: 150 N/20 mm.
[Applications]
· For outdoors (for all areas used while shod).
· For slip prevention for steps or slopes in factories, stations, or various facilities.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Width (mm) |
Color Details |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 1,860.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
Black |
50 |
Black |
401-1643 |
275 |
1 Roll |
|
₹ 1,708.00
|
4 Piece(s)
|
Available |
5 Day(s) or more
|
Yellows |
50 |
Yellow |
401-1660 |
275 |
1 Roll |
|
₹ 3,380.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
Black |
100 |
Black |
401-1619 |
340 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy