(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra High Molecular Weight Polyethylene Product, Black No.440/No.443/No.4430

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4430BX25X25

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.28
  • Color Details
    Black
  • Tensile Strength
    51.3MPa
  • Trusco Code
    401-0728
  • Mass(g)
    126
  • Stretch
    380%
  • Base Materials
    Ultrahigh molecular weight polyethylene film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Peel adhesion (stainless steel plate)
    10.6N/20mm
  • Surface resistance rate
    10⁶Ω
  • Internal capacity
    1 Roll
Part Number
4430BX25X25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 1,902.75

4 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.28
  • Color Details
    Black
  • Tensile Strength
    51.3MPa
  • Trusco Code
    401-0728
  • Mass(g)
    126
  • Stretch
    380%
  • Base Materials
    Ultrahigh molecular weight polyethylene film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Peel adhesion (stainless steel plate)
    10.6N/20mm
  • Surface resistance rate
    10⁶Ω
  • Internal capacity
    1 Roll

Product Description

Pressure sensitive electric/electronic tape with release liner using ultrahigh molecular weight polyethylene film as base material. (Black)
[Features]
· Impact resistance is especially high compared with adhesive tapes that use other resin films.
· It also has excellent abrasion resistance, self-lubricity, chemical resistance, non-water absorption and non-hygroscopicity.
· Offers good adhesion of base and adhesive.
[Applications]
· Lapping on sliding surface and guide rail.
· Sliding surface sliding material.

Specifications of 4430BX25X25

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.28
  • Color Details
    Black
  • Tensile Strength
    51.3MPa
  • Trusco Code
    401-0728
  • Mass(g)
    126
  • Stretch
    380%
  • Base Materials
    Ultrahigh molecular weight polyethylene film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required
  • Release-Paper
    Available
  • Peel adhesion (stainless steel plate)
    10.6N/20mm
  • Surface resistance rate
    10⁶Ω
  • Internal capacity
    1 Roll
Part Number
4430BX25X25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 1,902.75

4 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1