(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitoflon Impregnated Glass Cloth Substrate Adhesive Tape No.973

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,682.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
973X13X13
973X13X19
973X13X25
973X13X30
973X13X38
973X13X50
973X13X75
973X15X38
973X18X38
N973HG-25-10-0.13-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Adhesiveness Tensile Strength Trusco Code Mass
(g)
Specification 2 Operating Temperature Range
(°C)
Base Materials Adhesive Internal capacity

₹ 1,682.91

1 Piece(s) - 5 Day(s) or more 13 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6810 30 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 2,435.60

1 Piece(s) - 5 Day(s) or more 19 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6844 44 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 2,926.00

15 Piece(s) - 5 Day(s) or more 25 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6879 58 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 3,812.60

1 Piece(s) - 13 Day(s) or more 30 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6909 69 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 5,291.00

10 Piece(s) - 13 Day(s) or more 38 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6933 87 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 7,658.00

10 Piece(s) - 12 Day(s) or more 50 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6968 115 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 9,477.00

1 Piece(s) - 12 Day(s) or more 75 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 401-1503 173 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 6,005.96

1 Piece(s) - 5 Day(s) or more 38 0.15 For heat-resistant electrical insulation 9.0N/19mm 590N/19mm 124-6941 110 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 7,927.51

1 Piece(s) - 5 Day(s) or more 38 0.18 For heat-resistant electrical insulation 9.7N/19mm 530N/19mm 124-6950 130 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 36,821.96

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 25 0.13 Smooth-surface type - - - - - - - - 1 Box (10 Rolls)

Basic Specifications

Product Description

Fluoropolymer tape, coated with a silicone-based adhesive, has excellent heat resistance.
[Features]
·The base material is a complex of polytetrafluoroethylene resin and high-strength glass cloth.
·Excellent electrical characteristics, heat resistance, weather resistance, chemical resistance, abrasion resistance, non-adhesiveness, and flame resistance.
·Operating Temperature Range: -60°C to +200°C (0 to 80°C for NO. 973D).
·Demonstrates good adhesion to various materials.
[Applications]
·Heat-resistant mold release for heat sealing.
·Heat-resistant sliding.
·Slip applications for shooters and hoppers.

Part Number
973X13X13
973X13X19
973X13X25
973X13X30
973X13X38
973X13X50
973X13X75
973X15X38
973X18X38
N973HG-25-10-0.13-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Adhesiveness Tensile Strength Trusco Code Mass
(g)
Specification 2 Operating Temperature Range
(°C)
Base Materials Adhesive Internal capacity

₹ 1,682.91

1 Piece(s) - 5 Day(s) or more 13 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6810 30 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 2,435.60

1 Piece(s) - 5 Day(s) or more 19 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6844 44 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 2,926.00

15 Piece(s) - 5 Day(s) or more 25 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6879 58 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 3,812.60

1 Piece(s) - 13 Day(s) or more 30 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6909 69 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 5,291.00

10 Piece(s) - 13 Day(s) or more 38 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6933 87 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 7,658.00

10 Piece(s) - 12 Day(s) or more 50 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 124-6968 115 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 9,477.00

1 Piece(s) - 12 Day(s) or more 75 0.13 For heat-resistant electrical insulation 6.8N/19mm 240N/19mm 401-1503 173 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 6,005.96

1 Piece(s) - 5 Day(s) or more 38 0.15 For heat-resistant electrical insulation 9.0N/19mm 590N/19mm 124-6941 110 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 7,927.51

1 Piece(s) - 5 Day(s) or more 38 0.18 For heat-resistant electrical insulation 9.7N/19mm 530N/19mm 124-6950 130 UL standard product -60~200 PTFE Impregnated Glass Cloth Silicone-base 1 Roll

₹ 36,821.96

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 25 0.13 Smooth-surface type - - - - - - - - 1 Box (10 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A strong type impregnated with glass fiber.
●Heat resistant adhesive tape mainly coated with fluoropolymer based material with silicone based adhesive.
●Excellent in heat resistance.

Usage

●Wrapping for lamination roll release type.
●Heat-resistant release type for heat sealing.

Specification

●Color: Brown 
●Working Temperature: -60 to 200°C
●For heat resistance/friction reduction
●UL Standard Product 
●Glass Cloth Coating

Materials

●Base Material: Fluorine Resin(PTFE) +Impregnated Glass Cloth
●Adhesive: Silicone Type
X
whatsapp-qr whatsapp-icon