- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lightweight Damping Material Legetolex D-300K
Specifications of D-300K
-
- Product Type
- Sheet
-
- Color
- [Gold and silver] Gold and silver
-
- Width(mm)
- 480
-
- Length(m)
- 0.5
-
- Thickness(mm)
- 1.5
-
- Color Details
- Silver
-
- Adhesiveness
- 37.6N/10mm
-
- Trusco Code
- 362-1154
-
- Mass(g)
- 500
-
- Features
- Demonstrates vibration control effect in a wide temperature range (0 to 40°C).
-
- Application
- Countermeasure for the sound of raindrops falling on the ceiling of bay window sashes. Soundproofing and vibration control for structures.
-
- Specifications
- Cutting Requires Cutter
-
- Base Materials
- Aluminum Sheet
-
- Adhesive
- Rubber-Based
-
- Internal capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
₹ 1,524.64
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Sheet
-
- Color
- Gold and silver
-
- Width(mm)
- 480
-
- Length(m)
- 0.5
-
- Thickness(mm)
- 1.5
-
- Color Details
- Silver
-
- Adhesiveness
- 37.6N/10mm
-
- Trusco Code
- 362-1154
-
- Mass(g)
- 500
-
- Features
- Demonstrates vibration control effect in a wide temperature range (0 to 40°C).
-
- Application
- Countermeasure for the sound of raindrops falling on the ceiling of bay window sashes. Soundproofing and vibration control for structures.
-
- Specifications
- Cutting Requires Cutter
-
- Base Materials
- Aluminum Sheet
-
- Adhesive
- Rubber-Based
-
- Internal capacity
- 1 pc.
Product Description
A lightweight, high-performance damping material that uses an aluminum base material and has stable adhesive strength in both winter and summer, making it easy to work with.
[Features]
·Applying this to a small area (approximately 30 to 50% of the ceiling area) produces a large damping effect and is effective in preventing raindrops.
・ It contributes to weight reduction due to its low specific gravity.
・ Since it is a pressure-sensitive adhesive type, it does not require adhesive application or heat treatment and is easy to process. It smoothly follows a 3-dimensional curved surface.
·It has a track record of reducing the sound of raindrops by 10 to 15 dB.
·Exhibits a stable damping effect in a wide temperature range (0 to 40°C).
[Applications]
・ Damping material for car doors.
・ Measures against the sound of raindrops on the ceiling of the bay window frame, and soundproof and damping of structures.
Specifications of D-300K
-
- Product Type
- Sheet
-
- Color
- [Gold and silver] Gold and silver
-
- Width(mm)
- 480
-
- Length(m)
- 0.5
-
- Thickness(mm)
- 1.5
-
- Color Details
- Silver
-
- Adhesiveness
- 37.6N/10mm
-
- Trusco Code
- 362-1154
-
- Mass(g)
- 500
-
- Features
- Demonstrates vibration control effect in a wide temperature range (0 to 40°C).
-
- Application
- Countermeasure for the sound of raindrops falling on the ceiling of bay window sashes. Soundproofing and vibration control for structures.
-
- Specifications
- Cutting Requires Cutter
-
- Base Materials
- Aluminum Sheet
-
- Adhesive
- Rubber-Based
-
- Internal capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
₹ 1,524.64
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy