- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Polyester Base Adhesive Tape for Electrical Insulation No. 31 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 464.36
|
10 Piece(s)
|
|
5 Day(s) or more
|
19 |
377-6891 |
52 |
1 Roll |
|
₹ 680.00
|
5 Piece(s)
|
Available |
5 Day(s) or more
|
25 |
377-6905 |
69 |
1 Roll |
|
₹ 714.13
|
10 Piece(s)
|
|
5 Day(s) or more
|
30 |
377-6913 |
82 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.053
-
- Color Details
- Clear
-
- Adhesiveness
- 5.5N/19mm
-
- Tensile Strength
- 100N/19mm
-
- Winding Core Diameter
- 75
-
- Base Material Thickness(mm)
- 0.025
-
- Stretch
- 100%
-
- Base Materials
- Polyester film
-
- Adhesive
- Acrylic
-
- Cutting Method
- Cutter Required
-
- Breakdown Voltage(kV)
- 6.3
-
- Electrolytic corrosion coefficient
- 1.00
-
- Internal capacity
- 1 Roll
Product Description
A polyester adhesive tape mainly used for electrical insulation.
[Features]
·An electrical/electronic tape developed for interlayer and exterior insulation of transformers and coils.
·A wide range of products are used for various electrical insulation applications.
·Excellent electrical insulation.
·Excellent dimensional stability.
・ Excellent heat resistance. (Normal operating temperature 120°C)
[Applications]
·For electrical insulation of transformers, coils, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 464.36
|
10 Piece(s)
|
|
5 Day(s) or more
|
19 |
377-6891 |
52 |
1 Roll |
|
₹ 680.00
|
5 Piece(s)
|
Available |
5 Day(s) or more
|
25 |
377-6905 |
69 |
1 Roll |
|
₹ 714.13
|
10 Piece(s)
|
|
5 Day(s) or more
|
30 |
377-6913 |
82 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Excellent in electrical insulation.
●Excellent in heat resistance.(normal working temperature 120°C)Usage
●For the electrical insulation of transformers and coils.Specification
●Thickness(mm):0.053
●Viscosity: 2.9N/10mm
●Tensile Strength: 60.5N/10mm
●Working Temperature: -30 to 120°CMaterials
●Base Material: Polyester Film
●Adhesive: Acrylics
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy