(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.360UL Polyimide Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,118.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
360UL-251920
360UL-252520
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

₹ 3,118.00

1 Piece(s) 5 Day(s) or more 19 377-6921 37 1 Roll

₹ 4,103.00

10 Piece(s) 12 Day(s) or more 25 377-6930 49 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    20
  • Thickness(mm)
    0.06
  • Color Details
    Brown
  • Adhesiveness
    2.4N/10mm
  • Tensile Strength
    76.3N/10mm
  • Operating Temperature Range(°C)
    -60 to 180
  • Base Materials
    Polyimide film
  • Adhesive
    Silicone-base
  • Internal capacity
    1 Roll

Product Description

Polyimide adhesive tape for heat-resistant masking and heat-resistant electrical insulation
[Features]
・ It excels in electrical insulation.
・ It has excellent dimensional stability.
・ It has excellent heat resistance.
・ Supports narrow width processing.
・ Long length is available.
・ An electrical/electronic tape based on a polyimide film with excellent heat resistance. (Normal operating temperature 180°C)
・ Excellent flame resistance and electrical insulation.
・ UL 510 FR certified.
[Applications]
・ For electrical insulation of electronic parts (lithium-ion rechargeable battery, etc.)
・ For component mounting reflow process
・ For heat resistant masking
・ For rechargeable battery electrode insulation
・ For heat resistant electrical insulation

Part Number
360UL-251920
360UL-252520
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

₹ 3,118.00

1 Piece(s) 5 Day(s) or more 19 377-6921 37 1 Roll

₹ 4,103.00

10 Piece(s) 12 Day(s) or more 25 377-6930 49 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in electrical insulation.
●Excellent in heat resistance.(normal working temperature 180°C)
●Excellent to flame retardancy.(UL510 acquisition)

Usage

●For electrical insulation of electronic components.

Specification

●Color:Brown
●Thickness(mm):0.06
●SPQ(roll):10
●Viscosity: 2.4N/10mm
●Tensile Strength: 76.3N/10mm
●Working Temperature: -60 to 180°C

Materials

●Base Material: Polyimide Film
●Adhesive: Silicone Type
X
whatsapp-qr whatsapp-icon