Specifications of 15-19
-
- Product Type
- Non-adhesive tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.5
-
- Color Details
- Black
-
- Tensile Strength
- 5.9N/10mm
-
- Trusco Code
- 377-6841
-
- Mass(g)
- 100
-
- Features
- Non-vulcanized rubber self-fusing tape (for 6 to 22 kV), non-separator type.
-
- Application
- End treatment, connection and protection of electrical wires and cables.
-
- Specifications
- Cutting Requires Cutter
-
- Operating Temperature Range(°C)
- 0–70
-
- Dielectric breakdown strength(KV)
- 44kV/mm
-
- Base Materials
- Butyl Rubber-Based Self-Bonding Layer
-
- Internal capacity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
₹ 434.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Non-adhesive tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.5
-
- Color Details
- Black
-
- Tensile Strength
- 5.9N/10mm
-
- Trusco Code
- 377-6841
-
- Mass(g)
- 100
-
- Features
- Non-vulcanized rubber self-fusing tape (for 6 to 22 kV), non-separator type.
-
- Application
- End treatment, connection and protection of electrical wires and cables.
-
- Specifications
- Cutting Requires Cutter
-
- Operating Temperature Range(°C)
- 0–70
-
- Dielectric breakdown strength(KV)
- 44kV/mm
-
- Base Materials
- Butyl Rubber-Based Self-Bonding Layer
-
- Internal capacity
- 1 Roll
Product Description
Self-fusing butyl rubber tape for electrical insulation
[Features]
·Non-separator with non-vulcanized butyl rubber self-bonding tape (for 6 to 22 kV).
・ Excellent electrical properties, ozone resistance, and weather resistance.
・ Does not cause metal corrosion.
[Applications]
・ For termination, connection and protection of electrical cables
・ Cover and cable protection
Specifications of 15-19
-
- Product Type
- Non-adhesive tape
-
- Color
- Black
-
- Width(mm)
- 19
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.5
-
- Color Details
- Black
-
- Tensile Strength
- 5.9N/10mm
-
- Trusco Code
- 377-6841
-
- Mass(g)
- 100
-
- Features
- Non-vulcanized rubber self-fusing tape (for 6 to 22 kV), non-separator type.
-
- Application
- End treatment, connection and protection of electrical wires and cables.
-
- Specifications
- Cutting Requires Cutter
-
- Operating Temperature Range(°C)
- 0–70
-
- Dielectric breakdown strength(KV)
- 44kV/mm
-
- Base Materials
- Butyl Rubber-Based Self-Bonding Layer
-
- Internal capacity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
₹ 434.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Non-vulcanized butyl rubber self-adhesive tape(for 6 to 22 kV) is non-separator.
●Excellent in electrical properties, ozone resistance and weather resistance.Usage
●Terminal processing, connection and protection of wire cables.Specification
●Color:Black
●W x L(mm x m):19 x 10
●Thickness(mm):0.5
●SPQ(roll):100
●Tensile Strength: 5.9N/10mm
●Working Temperature: 0 to 70°C
●Insulation Breakdown Strength: 44kV/mm
●No SeparatorMaterials
●Base Material: Butyl Rubber Self-adhesive Layer
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy