(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Adhesive Tape No.501F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 246.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
501F-10
501F-25
501F-30
501F-40
501F-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Internal capacity

₹ 246.02

8 Piece(s) 5 Day(s) or more - 10 398-2262 59 1 Roll

₹ 441.76

1 Piece(s) 5 Day(s) or more 10 25 398-2297 148 1 Roll

₹ 668.38

8 Piece(s) 5 Day(s) or more - 30 398-2301 177 1 Roll

₹ 924.00

10 Piece(s) 5 Day(s) or more - 40 398-2319 236 1 Roll

₹ 1,078.33

8 Piece(s) 5 Day(s) or more - 50 398-2327 294 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    3.6N/10mm
  • Features
    This double-sided tape can be used widely due to minimal adhesive strength differences depending on the adherend. Attachment work is easy owing to its moderate adhesive feeling.
  • Specifications
    Can cut by hand
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

A double-sided tape with acrylic adhesive added to a flexible nonwoven fabric base, it is widely used for general adhesive purposes such as paper and film.
[Features]
·It has just the right amount of stickiness and is easy to apply.
·A double-sided adhesive tape that can be used in a wide range of applications because there is little difference in adhesive strength depending on the adherend.
·The tape has just the right amount of stickiness and is easy to apply.
[Applications]
·General office use.
·For splicing paper and film.
·Lightweight plate fixing.
·For temporary fixing

Part Number
501F-10
501F-25
501F-30
501F-40
501F-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Trusco Code Mass
(g)
Internal capacity

₹ 246.02

8 Piece(s) 5 Day(s) or more - 10 398-2262 59 1 Roll

₹ 441.76

1 Piece(s) 5 Day(s) or more 10 25 398-2297 148 1 Roll

₹ 668.38

8 Piece(s) 5 Day(s) or more - 30 398-2301 177 1 Roll

₹ 924.00

10 Piece(s) 5 Day(s) or more - 40 398-2319 236 1 Roll

₹ 1,078.33

8 Piece(s) 5 Day(s) or more - 50 398-2327 294 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the small difference of viscosity in adhesive strength, a double-sided tape with wide use range.
●Moderate sticky feeling, and easy to paste the tape.

Specification

●Color:White
●Thickness(mm):0.16
●Viscosity: 3.6N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics
X
whatsapp-qr whatsapp-icon