(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Masking Tape for Construction/Painting No.720

Masking Tape for Construction/Painting No.720

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 590.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO720-12
NO720-15
NO720-18
NO720-20
NO720-24
NO720-30
NO720-40
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Features Specifications Base Materials Adhesive Cutting Method Internal capacity

₹ 646.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 12 - 453-7807 19 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 648.95

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 15 - 453-7815 23 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 826.80

1 Pack(s)

7 Pieces Per Package

5 Day(s) or more 18 4976006211053 453-7823 - - - - - Can cut by hand 1 Pack (7 pcs)

₹ 651.96

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more 20 - 453-7831 31 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 590.33

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 24 - 453-7840 38 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 673.13

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 30 - 453-7858 48 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 620.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 40 - 453-7866 63 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Adhesiveness
    1.47N/10mm
  • Tensile Strength
    49N/10mm

Product Description

Masking tape with excellent adhesion, substrate strength, and hand tearability.
[Features]
·It has a good balance of qualities such as adhesive strength, base material strength, and hand-cutting properties.
·It is widely used mainly for architectural coating applications.
[Applications]
·For architectural coating.

Part Number
NO720-12
NO720-15
NO720-18
NO720-20
NO720-24
NO720-30
NO720-40
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Features Specifications Base Materials Adhesive Cutting Method Internal capacity

₹ 646.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 12 - 453-7807 19 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 648.95

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 15 - 453-7815 23 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 826.80

1 Pack(s)

7 Pieces Per Package

5 Day(s) or more 18 4976006211053 453-7823 - - - - - Can cut by hand 1 Pack (7 pcs)

₹ 651.96

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more 20 - 453-7831 31 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 590.33

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 24 - 453-7840 38 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 673.13

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 30 - 453-7858 48 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

₹ 620.00

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 40 - 453-7866 63 This item has exceptional adhesive strength, base material strength, ability to be cut, residual glue, and other qualities for great quality and balance. Can cut by hand Japanese paper Rubber-Based - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in quality and balance such as viscosity, base material strength, cut quality, glue residue.

Specification

●Color:White
●Thickness(mm):0.1
●Viscosity: 1.47N/10mm
●Tensile Strength: 49N/10mm

Materials

●Base Material: Japanese Paper
●Adhesive: Rubber
X
whatsapp-qr whatsapp-icon