- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Floor Curing Tape No.395N
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 246.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
288-4062 |
173 |
1 Roll |
|
₹ 467.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
50 |
288-4089 |
346 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Red Type
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.126
-
- Color Details
- Pink
-
- Adhesiveness
- 8.6N/25mm
-
- Tensile Strength
- 12.6N/10mm
-
- Base Materials
- Polyolefin
-
- Adhesive
- Acrylic
-
- Cutting Method
- Can cut by hand
-
- Internal capacity
- 1 Roll
Product Description
PE (Polyethylene) based curing tape.
[Features]
·Almost no glue residue
·You can firmly and reliably hold down the misalignment of the curing material and the row.
·Adheres firmly to polyethylene-laminated curing paper
·Raw materials containing heavy metals such as halogen, sulfur, and lead are not used in the tape.
·Easy to cut by hand
[Applications]
・ Fixing flooring floor protective material
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Internal capacity |
|
₹ 246.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
288-4062 |
173 |
1 Roll |
|
₹ 467.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
50 |
288-4089 |
346 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●The tape does not contain heavy metals such as halogen and lead.
●Also sticks firmly to curing sheet, which is polyethylene laminated sheets.
●Even after pasting for a long time with a weak adhesive type, there is no glue residue.Specification
●Color:Sakura Color
●Thickness(mm):0.126
●Viscosity: 3.5N/10mm
●Tensile Strength: 12.6N/10mmMaterials
●Base Material: Polyolefin
●Adhesive: Acrylics
Frequently asked question (FAQ)
-
Question:
Can it be written on?
-
Answer:
Yes.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy