- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Thick Stainless Steel Tape 38x5 and 50x5, 1 Roll/1 Box (24 Rolls)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 1,256.02
|
1 Piece(s)
|
|
5 Day(s) or more
|
38 |
4904140791803 |
328-0306 |
123 |
1 Roll |
|
₹ 1,629.24
|
1 Piece(s)
|
|
Same day
|
50 |
4904140791902 |
328-0314 |
150 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Length(m)
- 5
-
- Thickness(mm)
- 0.12
-
- Adhesiveness
- 14N/10mm
-
- Tensile Strength
- 157N/10mm
-
- Color Details
- Silver
-
- Operating Temperature Range(°C)
- -20 – 80
-
- Material (base)
- Stainless Steel (SUS430)
-
- Adhesive
- Acrylic
-
- Cutting Method
- Cutter Required
-
- Amount Of Content
- 1 Roll
Product Description
Thick metal tape with stainless steel base material and overall tape thickness of 0.12 mm.
[Features]
· A thick stainless steel base material with excellent water resistance, which does not easily rust even when used around water.
· Tape made of thick stainless steel which can be used outside too thanks to excellent weather resistance.
[Applications]
· For repairing and waterproofing of metal roofs, building exterior walls, etc.
· Waterproofing and repairs around plumbing and other uses of water, such as kitchens/kitchen counters.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 1,256.02
|
1 Piece(s)
|
|
5 Day(s) or more
|
38 |
4904140791803 |
328-0306 |
123 |
1 Roll |
|
₹ 1,629.24
|
1 Piece(s)
|
|
Same day
|
50 |
4904140791902 |
328-0314 |
150 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy