(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

J3270 Matte Black Aluminum Tape

J3270 Matte Black Aluminum Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J3270

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    5.8N/10mm
  • Color Details
    Black
  • JAN Code
    4904140792701
  • Trusco Code
    391-4763
  • Mass(g)
    165
  • Material (base)
    Soft Aluminum Foil
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
J3270
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 783.05

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    5.8N/10mm
  • Color Details
    Black
  • JAN Code
    4904140792701
  • Trusco Code
    391-4763
  • Mass(g)
    165
  • Material (base)
    Soft Aluminum Foil
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

Black matte aluminum tape.
[Features]
· Black aluminum tape that barely leaves adhesive removal marks.
· Soft aluminum foil and acrylic adhesive agent are used.
· Has excellent color fading resistance in outdoor use.
[Applications]
· For waterproofing and repairing gates, shutters, and steel products.
· For hiding scratches on various metal products.

Specifications of J3270

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    5.8N/10mm
  • Color Details
    Black
  • JAN Code
    4904140792701
  • Trusco Code
    391-4763
  • Mass(g)
    165
  • Material (base)
    Soft Aluminum Foil
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
J3270
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 783.05

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1