(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof aluminum tape (butyl) KZ-10

Waterproof aluminum tape (butyl) KZ-10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,822.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.5
  • Tensile Strength
    160N/25mm
  • Color Details
    Silver
  • Mass(g)
    640
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Soft Aluminum Foil + Polyester Film
  • Adhesive
    Rubber-Based

Product Description

An aluminum, waterproof metal tape with butyl-based adhesive on one side.
[Features]
· Polyester is laminated onto the aluminum surface for excellent weather resistance.
· Features outstanding adhesion to rough surfaces, waterproof sealing, and long-term durability.
· Shows excellent flexibility and fits well to corners or rough surfaces. as well.
[Applications]
· As joint sealing tape for roofing materials.
· For waterproof repairs of corrugated sheet zinc and iron.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language