(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

J3010/J3020 Heat-Resistant Aluminum Tape Width 38.1 mm / 50.8 mm Usable Temperature Range -60 to 316°C

J3010/J3020 Heat-Resistant Aluminum Tape Width 38.1 mm / 50.8 mm Usable Temperature Range -60 to 316°C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 1,353.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
J3010
J3010-PACK
J3020
J3020-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,353.47

1 Piece(s) - Same day 38.1 4904140790103 335-5951 115 1 Roll

₹ 28,478.87

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 38.1 - - - 1 Box (24 Rolls)

₹ 1,992.20

1 Piece(s) - 5 Day(s) or more 50.8 4904140790202 335-5969 150 1 Roll

₹ 40,564.20

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 50.8 - - - 1 Box (24 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    9.14
  • Thickness(mm)
    0.12
  • Adhesiveness
    4.4~5.2N/10mm
  • Tensile Strength
    109.5N/25mm
  • Color Details
    Silver
  • Operating Temperature Range(°C)
    -60-316 (after bonding)
  • Material (base)
    Soft Aluminum Foil
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Heat resistant aluminum tape that uses silicone adhesive with excellent heat resistance.
[Features]
· Soft aluminum foil and heat-resistant silicone based adhesive are used.
· Metal tape that can be used over the temperature range of -60 to 316°C.
[Applications]
· Duct seal and reinforcement for laser clean heaters and hot water heaters.
· Reinforcement and repair in high temperature areas such as engine rooms.

Part Number
J3010
J3010-PACK
J3020
J3020-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,353.47

1 Piece(s) - Same day 38.1 4904140790103 335-5951 115 1 Roll

₹ 28,478.87

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 38.1 - - - 1 Box (24 Rolls)

₹ 1,992.20

1 Piece(s) - 5 Day(s) or more 50.8 4904140790202 335-5969 150 1 Roll

₹ 40,564.20

1 Pack(s)

24 Pieces Per Package

8 Day(s) or more 50.8 - - - 1 Box (24 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

Loading...

J3010/J3020 Heat-Resistant Aluminum Tape Width 38.1 mm / 50.8 mm Usable Temperature Range -60 to 316°C

J3010/J3020 Heat-Resistant Aluminum Tape Width 38.1 mm / 50.8 mm Usable Temperature Range -60 to 316°C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 1,353.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language