(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Resistant Aluminum Glass Cloth Tape J3510/J3520

Heat Resistant Aluminum Glass Cloth Tape J3510/J3520

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 953.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    3
  • Thickness(mm)
    0.21
  • Adhesiveness
    5.5N/10mm
  • Color Details
    Silver
  • Operating Temperature Range(°C)
    -50 – 250
  • Material (base)
    Aluminum Foil + Glass Cloth
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required

Product Description

Aluminum glass cloth tape that features excellent heat resistance and base material strength.
[Features]
· Heat resistant aluminum glass cloth tape using silicone adhesive excellent in heat resistance that can be used at 50 to 250°C.
· Strong and easy to adhere aluminum glass cloth type.
· Metal tape that fits to rough surfaces and has excellent tensile strength.
[Applications]
· Can be used for repair of pot type stoves and high temperature ducts.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list