(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glossy Aluminum Tape Long E

Glossy Aluminum Tape Long E

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 2,188.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
J3300-PACK
J3301
J3301-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

₹ 50,341.78

1 Pack(s)

50 Pieces Per Package

7 Day(s) or more 25 - 4904140793005 - - 1 - 50 1 Box (50 Rolls)

₹ 2,188.98

5 Piece(s) - 5 Day(s) or more 50 15.8N/25mm - 419-7470 610 - - - 1 Roll

₹ 30,173.18

1 Pack(s)

20 Pieces Per Package

8 Day(s) or more 50 15.8N/25mm 4904140793012 - 610 1 - 20 1 Box (20 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Thickness(mm)
    0.08
  • Color Details
    Silver
  • Specifications
    Can cut by hand
  • Material (base)
    Soft Aluminum Foil (0.05 mm)
  • Adhesive
    Acrylic (Emulsion)

Product Description

Beautiful, glossy aluminum based metal tape (long type).
[Features]
· Can be easily cut straight by hand with no cutter necessary.
· The ends don't become wavy even when torn by hand, resulting in a beautiful finish.
[Applications]
· For waterproofing and repair of gap seals, rain gutters, galvanized sheet iron roofs, corrugated sheet, etc.
· For repairing air-conditioning ducts.

Part Number
J3300-PACK
J3301
J3301-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

₹ 50,341.78

1 Pack(s)

50 Pieces Per Package

7 Day(s) or more 25 - 4904140793005 - - 1 - 50 1 Box (50 Rolls)

₹ 2,188.98

5 Piece(s) - 5 Day(s) or more 50 15.8N/25mm - 419-7470 610 - - - 1 Roll

₹ 30,173.18

1 Pack(s)

20 Pieces Per Package

8 Day(s) or more 50 15.8N/25mm 4904140793012 - 610 1 - 20 1 Box (20 Rolls)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Mass
(g)
Individual Packaging (Shrink Packaging) Interior Exterior Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list