(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Tape, Matte, Adhesive Strength 18.7 N/20 mm, J3130/J3140/J3150

Aluminum Tape, Matte, Adhesive Strength 18.7 N/20 mm, J3130/J3140/J3150

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 678.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    9.35N/10mm
  • Tensile Strength
    29.4N/20mm
  • Color Details
    Silver
  • Operating Temperature Range(°C)
    10~80
  • Material (base)
    Soft Aluminum Foil
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Product Description

Matte type aluminum metal tape.
[Features]
· Aluminum base material provides excellent water resistance and weather resistance.
· Its high flexibility makes it a perfect fit for uneven surfaces and curved surfaces.
[Applications]
· Gap seal for use around plumbing such as sinks.
· For waterproofing and repairing outside walls and steel roofs, etc. of buildings.
· For repairing air-conditioning ducts and duct joints.
· Can be used for any indoor and outdoor applications.

Loading...

Product Specifications

Features

●Excellent in water resistance and weather resistance.

Usage

●For crevices sealing around the water such as sink stand, repair waterproofing of metal roofs and exterior wall, repair of air conditioning ducts.

Specification

●Color:Silver
●Thickness(mm):0.1
●Viscosity: 9.35N/10mm
●Tensile Strength: 29.4N/20mm
●Working Temperature: 10 to 80°C

Materials

●Base Material: Soft Aluminum Foil
●Adhesive: Acrylics

Frequently asked question (FAQ)

Question: Can the product be painted?
Answer: The paint may peel off after drying.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list