- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Individual Packaging (Shrink Packaging) |
Interior |
Exterior |
Amount Of Content |
|
₹ 958.36
|
1 Piece(s)
|
-
|
|
5 Day(s) or more
|
50 |
- |
391-4721 |
200 |
- |
- |
- |
1 Roll |
|
₹ 36,684.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
4904140790905 |
- |
200 |
1 |
- |
50 |
1 Box (50 Rolls) |
|
₹ 1,394.00
|
2 Piece(s)
|
-
|
|
5 Day(s) or more
|
75 |
- |
391-4739 |
300 |
- |
- |
- |
1 Roll |
|
₹ 32,932.36
|
1 Pack(s)
|
30 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
4904140791001 |
- |
300 |
1 |
- |
30 |
1 Box (30 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and silver
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.13
-
- Adhesiveness
- 24.7N/25mm
-
- Tensile Strength
- 98.1N/20mm
-
- Color Details
- Silver
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 10~80
-
- Material (base)
- Soft Aluminum Foil (0.08 mm)
-
- Adhesive
- Acrylic
Product Description
A metal tape with a 0.08 mm aluminum foil base.
[Features]
·Thick (0.08 mm) soft aluminum foil type.
・ Aluminum material with excellent water resistance and weather resistance.
·It fits perfectly on uneven and curved surfaces.
[Applications]
·For waterproofing and repairing outdoor tin roofs, corrugated sheets, metal roofs, exterior walls, etc.
·For repairing air-conditioning ducts.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
JAN Code |
Trusco Code |
Mass (g) |
Individual Packaging (Shrink Packaging) |
Interior |
Exterior |
Amount Of Content |
|
₹ 958.36
|
1 Piece(s)
|
-
|
|
5 Day(s) or more
|
50 |
- |
391-4721 |
200 |
- |
- |
- |
1 Roll |
|
₹ 36,684.00
|
1 Pack(s)
|
50 Pieces Per Package
|
|
8 Day(s) or more
|
50 |
4904140790905 |
- |
200 |
1 |
- |
50 |
1 Box (50 Rolls) |
|
₹ 1,394.00
|
2 Piece(s)
|
-
|
|
5 Day(s) or more
|
75 |
- |
391-4739 |
300 |
- |
- |
- |
1 Roll |
|
₹ 32,932.36
|
1 Pack(s)
|
30 Pieces Per Package
|
|
8 Day(s) or more
|
75 |
4904140791001 |
- |
300 |
1 |
- |
30 |
1 Box (30 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Thick(0.08mm) soft aluminum foil is used.Usage
●Waterproof and repair of outdoor galvanized iron roof, corrugated board etc.
●Crevice seal of exterior wall.Specification
●Color:Silver
●Thickness(mm):0.13
●Viscosity: 9.88N/10mm
●Tensile Strength: 98.1N/20mm
●Working Temperature: 10 to 80°CMaterials
●Base Material: Soft Aluminum Foil
●Adhesive: Acrylics
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy