(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-Welding Tape NO.11

Self-Welding Tape NO.11

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of J2540

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Adhesiveness
    10N/10mm
  • Color Details
    Black
  • Trusco Code
    419-7453
  • Mass(g)
    110
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–70
  • Dielectric breakdown strength
    44kV/mm
  • Material (base)
    Butyl Rubber
  • Amount Of Content
    1 Roll

Loading...

Part Number
J2540
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,105.11

5 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Features superior electrical insulation and weather resistance.
· Less prone to metal corrosion.
[Applications]
· Used for electrical insulation of cable terminals.
· For insulation coating of machinery and tools.
· For repairing pipes such as water pipes.

Specifications of J2540

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Adhesiveness
    10N/10mm
  • Color Details
    Black
  • Trusco Code
    419-7453
  • Mass(g)
    110
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    0–70
  • Dielectric breakdown strength
    44kV/mm
  • Material (base)
    Butyl Rubber
  • Amount Of Content
    1 Roll

Loading...

Part Number
J2540
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,105.11

5 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Self-Welding Tape NO.11

Self-Welding Tape NO.11

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language