- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handy Cut Tape Clear Double-Sided Tape
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 305.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
10 |
328-0438 |
40 |
1 Roll |
|
₹ 490.00
|
10 Piece(s)
|
|
6 Day(s) or more
|
15 |
328-0446 |
55 |
1 Roll |
|
₹ 652.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
20 |
328-0454 |
75 |
1 Roll |
|
₹ 972.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
30 |
328-0462 |
105 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.08
-
- Adhesiveness
- 6.95N/15mm
-
- Color Details
- Clear
-
- Specifications
- Can cut by hand
-
- Material (base)
- Polyethylene
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
Transparent double-sided tape that can be torn off by hand.
[Features]
· Can be easily torn straight with hands without needing scissors.
· A thin, transparent type that barely leaves adhesive removal marks.
[Applications]
· For crafts at schools and homes.
· For decorating glass and acrylic surfaces or for POP pasting.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 305.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
10 |
328-0438 |
40 |
1 Roll |
|
₹ 490.00
|
10 Piece(s)
|
|
6 Day(s) or more
|
15 |
328-0446 |
55 |
1 Roll |
|
₹ 652.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
20 |
328-0454 |
75 |
1 Roll |
|
₹ 972.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
30 |
328-0462 |
105 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy