- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Masking Tape for Concrete, Tiles, and Panels PT-7
Specifications of J8040
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 18
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.09
-
- Adhesiveness
- 3N/18mm
-
- Color Details
- Blue
-
- Trusco Code
- 391-5018
-
- Mass(g)
- 208
-
- Specifications
- Can cut by hand
-
- Material (base)
- Japanese paper
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Box (7 Rolls)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 700.20
|
1 Pack(s)
|
7 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (7 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 18
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.09
-
- Adhesiveness
- 3N/18mm
-
- Color Details
- Blue
-
- Trusco Code
- 391-5018
-
- Mass(g)
- 208
-
- Specifications
- Can cut by hand
-
- Material (base)
- Japanese paper
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Box (7 Rolls)
Product Description
[Features]
· Light tape releasing (rolling) for excellent workability.
· The special base material allows use for both straight lines and curves and fits well even on rough surfaces.
· Leaves almost no glue residue behind.
[Applications]
· For use with concrete walls and all panel types, as well as sealing masking for siding board.
Specifications of J8040
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Width(mm)
- 18
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.09
-
- Adhesiveness
- 3N/18mm
-
- Color Details
- Blue
-
- Trusco Code
- 391-5018
-
- Mass(g)
- 208
-
- Specifications
- Can cut by hand
-
- Material (base)
- Japanese paper
-
- Adhesive
- Acrylic
-
- Amount Of Content
- 1 Box (7 Rolls)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 700.20
|
1 Pack(s)
|
7 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (7 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Can be used for straight lines and curves with special base material and also adapts well to uneven surface well.
●Rewind is light, excellent in cuttability.
●There are almost no glue residue.Usage
●For concrete, tiles, panelsSpecification
●Color:Blue
●Thickness(mm):0.09
●Viscosity: 1.67N/10mm
●Tensile Strength: 41±10N/15mmMaterials
●Base Material: Japanese Paper
●Adhesive: AcrylicsWarning
●Do not use for purposes other than for applications such as electric insulation or direct application on the human body(skin).
Masking Tape for Concrete, Tiles, and Panels PT-7
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy