(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealing Masking Tape (For Glass) No2541

Sealing Masking Tape (For Glass) No2541

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2541H-24

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.096
  • Adhesiveness
    1.34N/10mm
  • Tensile Strength
    33.2N/10mm
  • Color Details
    Blue
  • JAN Code
    4987167050146
  • Trusco Code
    444-4418
  • Mass(g)
    200
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Pack (5 pcs)
Part Number
2541H-24
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

₹ 615.49

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.096
  • Adhesiveness
    1.34N/10mm
  • Tensile Strength
    33.2N/10mm
  • Color Details
    Blue
  • JAN Code
    4987167050146
  • Trusco Code
    444-4418
  • Mass(g)
    200
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Pack (5 pcs)

Product Description

[Features]
· Light tape releasing for improved workability.
· Pastes on straight for a beautiful finish.
· Even adheres well to moist surfaces.

Specifications of 2541H-24

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.096
  • Adhesiveness
    1.34N/10mm
  • Tensile Strength
    33.2N/10mm
  • Color Details
    Blue
  • JAN Code
    4987167050146
  • Trusco Code
    444-4418
  • Mass(g)
    200
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Pack (5 pcs)
Part Number
2541H-24
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

₹ 615.49

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rewind is light, increases usability.
●Straight and finish is beautiful.
●Condensation surface also goes well.

Usage

●For glass

Specification

●Color:Blue
●Thickness(mm):0.096
●Viscosity: 1.34N/10mm
●Tensile Strength: 33.2N/10mm

Materials

●Base Material: Japanese Paper
●Adhesive: Acrylics