- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BOND SS Tape, WF172, Versatile
Specifications of WF-172
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.75
-
- Color Detail
- White
-
- Adhesive Strength
- 27.4N/10mm
-
- Trusco Code
- 352-9827
-
- Mass(g)
- 110
-
- Features
- It is an ultra-strong adhesive tape, excellent in weather resistance. It has excellent cold and heat resistance (-20 to 80°C). Easy-to-use tape with excellent trackability.
-
- Use
- Adhesion of hard plastics, metals, glass, wood, etc. Adhesion of polyethylene and polypropylene. Installation of sign boards, display boards, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Specifications 2
- Double-Sided Adhesive
-
- Pressure sensitive adhesive
- Special Rubber Thread
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,619.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.75
-
- Color Detail
- White
-
- Adhesive Strength
- 27.4N/10mm
-
- Trusco Code
- 352-9827
-
- Mass(g)
- 110
-
- Features
- It is an ultra-strong adhesive tape, excellent in weather resistance. It has excellent cold and heat resistance (-20 to 80°C). Easy-to-use tape with excellent trackability.
-
- Use
- Adhesion of hard plastics, metals, glass, wood, etc. Adhesion of polyethylene and polypropylene. Installation of sign boards, display boards, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Specifications 2
- Double-Sided Adhesive
-
- Pressure sensitive adhesive
- Special Rubber Thread
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Ultra-strong adhesive tape with excellent weather resistance.
· Superior resistance to heat and cold (-20 to 80°C.)
· Tape with excellent flexibility for easy construction.
[Applications]
· For adhesion to rigid plastic, metal, glass, wood, etc.
· For adhesion to polyethylene and polypropylene.
· For mounting boards, signs, etc.
Specifications of WF-172
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.75
-
- Color Detail
- White
-
- Adhesive Strength
- 27.4N/10mm
-
- Trusco Code
- 352-9827
-
- Mass(g)
- 110
-
- Features
- It is an ultra-strong adhesive tape, excellent in weather resistance. It has excellent cold and heat resistance (-20 to 80°C). Easy-to-use tape with excellent trackability.
-
- Use
- Adhesion of hard plastics, metals, glass, wood, etc. Adhesion of polyethylene and polypropylene. Installation of sign boards, display boards, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Specifications 2
- Double-Sided Adhesive
-
- Pressure sensitive adhesive
- Special Rubber Thread
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,619.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
BOND SS Tape, WF172, Versatile
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy