- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
sealing masking tape (Tape thickness: 0.09 mm)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Trusco code |
Mass (g/pack) |
Amount Of Content |
|
₹ 640.93
|
1 Pack(s)
|
8 Pieces Per Package
|
|
5 Day(s) or more
|
15 |
331-3956 |
200 |
1 Pack (8 pcs) |
|
₹ 671.49
|
1 Pack(s)
|
7 Pieces Per Package
|
|
5 Day(s) or more
|
18 |
331-3964 |
210 |
1 Pack (7 pcs) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Blue
-
- Length(m)
- 18
-
- Thickness(mm)
- 0.09
-
- Details Model
- Masking tape
-
- Number of pieces per pack(Roll)
- Blue
-
- Adhesiveness
- 1.76N/10mm
-
- Tensile Strength
- 47.3N/15mm
-
- Specifications
- Japanese paper
-
- Base Material
- Acrylic
-
- Specifications
- Can cut by hand
-
- Features
- Good workability with easy rewinding.
Product Description
[Features]
· Sticks firmly in place even on frosted surfaces or dusty parts of window frames.
· Great workability, as it can be rerolled.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Trusco code |
Mass (g/pack) |
Amount Of Content |
|
₹ 640.93
|
1 Pack(s)
|
8 Pieces Per Package
|
|
5 Day(s) or more
|
15 |
331-3956 |
200 |
1 Pack (8 pcs) |
|
₹ 671.49
|
1 Pack(s)
|
7 Pieces Per Package
|
|
5 Day(s) or more
|
18 |
331-3964 |
210 |
1 Pack (7 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy