- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of SAVH
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.2
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 13N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 367-9250
-
- Mass(g)
- 200
-
- Features
- Strong adhesion allows for excellent use in low and high temperatures. Excellent durability and weather resistance. Excellent handling. Excellent ability to cut by hand.
-
- Use
- Waterproof and airtight, for ducts. Insulates roof, opening, outer wall, and inner wall by external insulation/internal insulation method.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 863.27
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.2
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 13N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 367-9250
-
- Mass(g)
- 200
-
- Features
- Strong adhesion allows for excellent use in low and high temperatures. Excellent durability and weather resistance. Excellent handling. Excellent ability to cut by hand.
-
- Use
- Waterproof and airtight, for ducts. Insulates roof, opening, outer wall, and inner wall by external insulation/internal insulation method.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
A metal tape with high adhesiveness that is excellent for use at low and high temperatures.
[Features]
·It is a product with excellent thermal conductivity and hand-cutting properties.
·Composite tape made by laminating non-combustible aluminum foil on the base material and a specially treated film that is hand-cuttable.
·Adhesion with excellent durability and weather resistance is used, and its performance is maintained over a long period of time.
·Toluene-free
[Applications]
·Ideal for waterproof airtightness and ducts
·Ideal for roofs, openings, outer walls, and inner walls with external and internal insulation methods
·For joint waterproofing and waterproof airtightness around sashes, around floors, openings, foundations, bases, etc.
Specifications of SAVH
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 20
-
- Thickness(mm)
- 0.2
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 13N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 367-9250
-
- Mass(g)
- 200
-
- Features
- Strong adhesion allows for excellent use in low and high temperatures. Excellent durability and weather resistance. Excellent handling. Excellent ability to cut by hand.
-
- Use
- Waterproof and airtight, for ducts. Insulates roof, opening, outer wall, and inner wall by external insulation/internal insulation method.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 863.27
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Excellent in water resistance and weather resistance.Usage
●For waterproof airtight, duct.
●Outside insulation, Internal insulation method, and roof part, opening part, exterior wall part, inner wall part.Specification
●Color:Silver
●W x L(mm x m):50 x 20
●Thickness(mm):0.2
●SPQ(roll):36
●Viscosity: 13N/10mm
●Tensile Strength: 51N/10mm
●Working Temperature: 0 to 120°CMaterials
●Base Material: Aluminum Foil Polyethylene
●Adhesive: Acrylics
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy