• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Parts for Electronic Tape Cutter

Parts for Electronic Tape Cutter

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Parts that are worn down can be replaced when you perform maintenance on your tape cutter.
[Applications]
· Replacing parts

Basic Specifications

  • Product Type
    Fixtures
  • Details Model
    Cutter Unit (Auto Feed Type)
Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 unit
  • Clear
Trusco Code

Refine by

  • 321-0944
  • 321-0928
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
321-0928
7 Day(s) or more
-

Part Number : 550-1
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Details Model
    Cutter Unit (Auto Feed Type)
  • Trusco Code
    321-0928
  • Mass(g/set)
    125.0
  • Compatible models
    M-1000、M-2000
  • Features
    Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display
1 Set
321-0944
7 Day(s) or more
-

Part Number : S656
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Fixtures
  • Details Model
    Cutter Unit (Auto Feed Type)
  • Trusco Code
    321-0944
  • Mass(g/set)
    184.7
  • Compatible models
    MS-1100、MS-2200
  • Features
    Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)