- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bioran® Micro Adhesive Curing Tape
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 623.84
|
1 Piece(s)
|
-
|
|
5 Day(s) or more
|
356-4037 |
215 |
1 Roll |
|
₹ 12,865.62
|
1 Pack(s)
|
30 Pieces Per Package
|
|
5 Day(s) or more
|
- |
- |
1 Box (30 Rolls) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Blue
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Blue
-
- Adhesive Strength
- 1.6N/10mm
-
- Tensile Strength
- 46N/10mm
-
- Specifications
- Can cut by hand
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
Product Description
A surface protection tape that is easy to cut and uses a low-strength adhesive.
[Features]
· Low-strength adhesive (on SUS 4N/25 mm).
· Water-resistant, humidity-resistant, chemical-resistant and weather-resistant.
· The low-strength adhesive leaves virtually no adhesive residue.
· Ideal for use on surfaces with especially weak material.
[Applications]
· Ideal as a protective tape during refurbishment
· Ideal for protecting aluminum constructions, glass, and other coatings without leaving adhesive residue on them.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 623.84
|
1 Piece(s)
|
-
|
|
5 Day(s) or more
|
356-4037 |
215 |
1 Roll |
|
₹ 12,865.62
|
1 Pack(s)
|
30 Pieces Per Package
|
|
5 Day(s) or more
|
- |
- |
1 Box (30 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy