(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Stripe Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 581.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    3
  • Thickness(mm)
    3
  • Color Details
    Yellow/Black
  • Adhesive Strength
    3N/10mm
  • Tensile Strength
    70N/10mm
  • Features
    Raises awareness and prevents collision at the same time.
  • Use
    For indoors. Risk display. Collision measures.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Foamed Polyethylene
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

Warning tape with built-in cushioning material.
[Features]
· Employs a strong adhesive material.
· Safety measures can be taken by simply applying this tape to hazardous areas in a factory as a warning.
· Includes a built-in cushioning material ensuring safety at your factory or construction site even in the event of a collision.
· This tape can be firmly applied to even irregular surfaces with its strong adhesive.
[Applications]
· For providing advanced warning in factories and parking lots.
· For calling attention to overhead clearance.

Loading...

Product Specifications

Features

●Can perform warning and collision measures at the same time.

Usage

●For indoor use.

Specification

●Thickness(mm):3
●Viscosity: 3N/10mm
●Tensile Strength: 70N/10mm

Materials

●Base Material: Foamed Polyethylene
●Adhesive: Acrylics
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language