(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Grip Tape

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,409.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    6
  • Thickness(mm)
    1
  • Adhesive Strength
    6.6N/25mm
  • Tensile Strength
    137N/25mm
  • Mass(g)
    135
  • Features
    An anti-slippage tape with a surface made of soft material. Suitable to be used for slip-prevention at any place where human skin touches or product damage should be prevented.
  • Use
    For indoors. (for areas used when barefoot) For tool grip and cart cargo box non-slip.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl Chloride (PVC)
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

Grip tape that is easy to affix and is also a safety measure.
[Features]
· Simply affixing the tape provides an outstanding non-slip effect.
· Sticker type that is simple to affix.
· Special adhesive processing is used, leaving little trace of adhesive after being peeled off, so it can be peeled cleanly.
[Applications]
· For the edges of stairs.
· Affix to stepladders as a safety measure.
· For non-slip floor cushions and preventing clothing from sliding off from hangers.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list