- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Sealing Tape Width 13 mm Length 15 m
Specifications of R50356
-
- Product Type
- Non-adhesive tape
-
- Color
- White Type
-
- Width(mm)
- 13
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.1
-
- Color Details
- White
-
- Trusco Code
- 292-5168
-
- Mass(g/box)
- 240
-
- Features
- Usable from -100 to 230°C, and superior in freezing and thermal resistance.
-
- Application
- Aluminum, Stainless Steel, and Plastic Pipe Air Seal.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- -100~230℃
-
- Base Materials
- Fluororesin
-
- Amount Of Content
- 1 Box (10 Rolls)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,350.00
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (10 Rolls) |
Basic Specifications
-
- Product Type
- Non-adhesive tape
-
- Color
- White Type
-
- Width(mm)
- 13
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.1
-
- Color Details
- White
-
- Trusco Code
- 292-5168
-
- Mass(g/box)
- 240
-
- Features
- Usable from -100 to 230°C, and superior in freezing and thermal resistance.
-
- Application
- Aluminum, Stainless Steel, and Plastic Pipe Air Seal.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- -100~230℃
-
- Base Materials
- Fluororesin
-
- Amount Of Content
- 1 Box (10 Rolls)
Product Description
[Features]
・ It can be used from -100 to 230°C
・ Screw-in and removal is easy
・ Not affected by chemicals, solvents, steam, etc.
[Applications]
・ For the airtightness of steel, aluminum, stainless steel, and plastic pipes
Specifications of R50356
-
- Product Type
- Non-adhesive tape
-
- Color
- White Type
-
- Width(mm)
- 13
-
- Length(m)
- 15
-
- Thickness(mm)
- 0.1
-
- Color Details
- White
-
- Trusco Code
- 292-5168
-
- Mass(g/box)
- 240
-
- Features
- Usable from -100 to 230°C, and superior in freezing and thermal resistance.
-
- Application
- Aluminum, Stainless Steel, and Plastic Pipe Air Seal.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- -100~230℃
-
- Base Materials
- Fluororesin
-
- Amount Of Content
- 1 Box (10 Rolls)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,350.00
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (10 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Can be used from -100 to 230°C, and it is excellent in cold resistance and heat resistance.
●Easy to screw in and remove.
●Not affected by pharmaceutical product, solvents, steam, etc.Usage
●Airtight of iron, aluminum, stainless steel and plastic pipes.Specification
●Color:White
●W x L(mm x m):13 x 15
●Thickness(mm):0.1
●Q'ty Per Box(roll):10
●SPQ(box):10
●Working Temperature: -100 to 230°CMaterials
●Base Material: Fluorine Resin
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy