(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Silicone Grease for High Temperature Lubrication

General Purpose Silicone Grease for High Temperature Lubrication

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,662.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
G40L-100
G40M-1
G40M-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Exactly OP Trusco Code Mass
(g)
Amount Of Content

₹ 1,671.20

2 Piece(s) 5 Day(s) or more Tube 280~320 - 365-3676 130 1 pc (0.1 kg)

₹ 16,288.36

1 Piece(s) 5 Day(s) or more Can 240~280 M 492-0899 1150 1 Can (1 kg)

₹ 1,662.31

2 Piece(s) 5 Day(s) or more Tube 240~280 - 126-1207 110 1 pc (0.1 kg)

Basic Specifications

  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Beige
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -30~200
  • Application
    Lubrication of sealed bearings.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base

Product Description

Lubricating grease for high temperature.
[Features]
·It has a wider operating temperature range than general mineral oil grease, and can be used in environments up to 200°C.
[Applications]
·Ideal for lubricating bearings.

Part Number
G40L-100
G40M-1
G40M-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Exactly OP Trusco Code Mass
(g)
Amount Of Content

₹ 1,671.20

2 Piece(s) 5 Day(s) or more Tube 280~320 - 365-3676 130 1 pc (0.1 kg)

₹ 16,288.36

1 Piece(s) 5 Day(s) or more Can 240~280 M 492-0899 1150 1 Can (1 kg)

₹ 1,662.31

2 Piece(s) 5 Day(s) or more Tube 240~280 - 126-1207 110 1 pc (0.1 kg)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list