(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Purpose Silicone Grease for Low Temperature Lubrication

General Purpose Silicone Grease for Low Temperature Lubrication

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G30M-100

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Ash white
  • Exactly
    240~280
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -60 to 180
  • Trusco Code
    126-1185
  • Mass(g)
    130
  • Application
    Low temperature machine lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 pc (0.1 kg)
Part Number
G30M-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,662.31

2 Piece(s) 8 Day(s) or more 1 pc (0.1 kg)

Basic Specifications

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Ash white
  • Exactly
    240~280
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -60 to 180
  • Trusco Code
    126-1185
  • Mass(g)
    130
  • Application
    Low temperature machine lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 pc (0.1 kg)

Product Description

[Features]
· Grease with superior water resistance that can be used in a wide range of temperatures.
[Applications]
· Low temperature machine lubrication.

Specifications of G30M-100

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Ash white
  • Exactly
    240~280
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -60 to 180
  • Trusco Code
    126-1185
  • Mass(g)
    130
  • Application
    Low temperature machine lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 pc (0.1 kg)
Part Number
G30M-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,662.31

2 Piece(s) 8 Day(s) or more 1 pc (0.1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon