(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lubricating Grease SYNTROX EP (High-Performance General Purpose Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 18,639.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Reddish brown
  • Material
    Refined mineral oil, lithium soap
  • Operating Temperature
    -20~130℃
  • Mass
    9,000 (g/Box)
  • Use
    Works as multipurpose grease for linear guide bearing lubrication.
  • Features
    Demonstrates excellent heat resistance and oxidation stability, and shows minimal deterioration, thus extending the replenishment cycle. Wear and friction are reduced, stabilizing shaft feed accuracy and reducing maintenance costs.
  • Amount Of Content
    1 case (400 g x 20 pcs)

Product Description

[Features]
· Excellent heat resistance and oxidation stability reduces deterioration and extends the period between replenishment.
· Reduces wear and friction, stabilizes shaft feed accuracy and reduces maintenance costs.
[Applications]
· Functions as a multipurpose grease for linear guide bearing lubrication.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list