- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water-Soluble Cutting Fluid Metal Cut (Chemical Solution Type)
Specifications of MC-91C
-
- Type
- Liquid
-
- Properties
- Water-Soluble
-
- Color
- Transparency
-
- pH(20x Diluted Solution)
- 8.5
-
- Operating magnification/cutting
- -
-
- Operating magnification/grinding
- 20~40 times
-
- Trusco Code
- 286-8229
-
- Mass(g)
- 20000
-
- Application
- Grinding machine. plain grinding, cylindrical grinding, inner surface grinding and roll grinding.
-
- Main Ingredient
- Synthetic Lubricant
-
- Properties
- Transparent type. The oil agent is enhanced, making the product ideal for polishing that requires lubrication. pH level is suppressed to low levels, making the product gentle to the human body. The product also features superior de-foaming property to resist foaming.
-
- Features
- It is a product for grinding. It does not cause foaming and is excellent in preventing clogging, increasing grinding efficiency.
-
- Specifications
- Chemical Solution Type
-
- Amount Of Content
- 1 Can (18 L)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 27,604.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 Can (18 L) |
Basic Specifications
-
- Type
- Liquid
-
- Properties
- Water-Soluble
-
- Color
- Transparency
-
- pH(20x Diluted Solution)
- 8.5
-
- Operating magnification/cutting
- -
-
- Operating magnification/grinding
- 20~40 times
-
- Trusco Code
- 286-8229
-
- Mass(g)
- 20000
-
- Application
- Grinding machine. plain grinding, cylindrical grinding, inner surface grinding and roll grinding.
-
- Main Ingredient
- Synthetic Lubricant
-
- Properties
- Transparent type. The oil agent is enhanced, making the product ideal for polishing that requires lubrication. pH level is suppressed to low levels, making the product gentle to the human body. The product also features superior de-foaming property to resist foaming.
-
- Features
- It is a product for grinding. It does not cause foaming and is excellent in preventing clogging, increasing grinding efficiency.
-
- Specifications
- Chemical Solution Type
-
- Amount Of Content
- 1 Can (18 L)
Product Description
Water soluble grinding liquid with excellent antifoaming properties, detergency, and resistance to decay.
[Features]
· When this product is diluted with water, it becomes a transparent aqueous solution.
· It provides excellent sedimentation of chips and separation of mixed oil. It maintains a quality like new and is resistant to rotting.
· Good antifoaming properties help to prevent clogging, increasing grinding efficiency.
[Applications]
· Can be used for metal processing, such as surface grinding, cylindrical grinding, internal grinding, and roll grinding.
Specifications of MC-91C
-
- Type
- Liquid
-
- Properties
- Water-Soluble
-
- Color
- Transparency
-
- pH(20x Diluted Solution)
- 8.5
-
- Operating magnification/cutting
- -
-
- Operating magnification/grinding
- 20~40 times
-
- Trusco Code
- 286-8229
-
- Mass(g)
- 20000
-
- Application
- Grinding machine. plain grinding, cylindrical grinding, inner surface grinding and roll grinding.
-
- Main Ingredient
- Synthetic Lubricant
-
- Properties
- Transparent type. The oil agent is enhanced, making the product ideal for polishing that requires lubrication. pH level is suppressed to low levels, making the product gentle to the human body. The product also features superior de-foaming property to resist foaming.
-
- Features
- It is a product for grinding. It does not cause foaming and is excellent in preventing clogging, increasing grinding efficiency.
-
- Specifications
- Chemical Solution Type
-
- Amount Of Content
- 1 Can (18 L)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 27,604.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 Can (18 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy