- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Cutting Paste (for Difficult-To-Cut Materials)
Specifications of CP-5
-
- Type
- Paste
-
- Properties
- Cut Resistant
-
- Color
- Yellow
-
- Trusco Code
- 123-6865
-
- Mass(g)
- 5600
-
- Application
- Can be applied to drilling machines or lathes for general cutting. For tapping, drilling, or reaming.
-
- Main Ingredient
- Petroleum Hydrocarbon
-
- Operating Temperature Range(°C)
- -10 to 200
-
- Features
- Can be used with all materials except copper and copper alloys. (With low cutting work) exhibits excellent power for tapping difficult to machine materials, especially stainless steel/heat resistant steel. Cutting dust drainage is good, increasing work efficiency and extending tool life.
-
- Amount Of Content
- 1 Can (5 kg)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 12,490.60
|
1 Piece(s)
|
|
12 Day(s) or more
|
1 Can (5 kg) |
Basic Specifications
-
- Type
- Paste
-
- Properties
- Cut Resistant
-
- Color
- Yellow
-
- Trusco Code
- 123-6865
-
- Mass(g)
- 5600
-
- Application
- Can be applied to drilling machines or lathes for general cutting. For tapping, drilling, or reaming.
-
- Main Ingredient
- Petroleum Hydrocarbon
-
- Operating Temperature Range(°C)
- -10 to 200
-
- Features
- Can be used with all materials except copper and copper alloys. (With low cutting work) exhibits excellent power for tapping difficult to machine materials, especially stainless steel/heat resistant steel. Cutting dust drainage is good, increasing work efficiency and extending tool life.
-
- Amount Of Content
- 1 Can (5 kg)
Product Description
Cutting paste agent that can be used with all materials (low cutting work) except copper and copper alloys.
[Features]
· Exhibits excellent power for tapping difficult to machine materials, especially stainless steel/heat resistant steel.
· Cutting dust drainage is good, increasing work efficiency and extending tool life.
· For washing, use an alkaline cleaner or white kerosene.
[Applications]
· Can be applied to drilling machines or lathes for general cutting.
· For tapping, drilling, and reaming.
Specifications of CP-5
-
- Type
- Paste
-
- Properties
- Cut Resistant
-
- Color
- Yellow
-
- Trusco Code
- 123-6865
-
- Mass(g)
- 5600
-
- Application
- Can be applied to drilling machines or lathes for general cutting. For tapping, drilling, or reaming.
-
- Main Ingredient
- Petroleum Hydrocarbon
-
- Operating Temperature Range(°C)
- -10 to 200
-
- Features
- Can be used with all materials except copper and copper alloys. (With low cutting work) exhibits excellent power for tapping difficult to machine materials, especially stainless steel/heat resistant steel. Cutting dust drainage is good, increasing work efficiency and extending tool life.
-
- Amount Of Content
- 1 Can (5 kg)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 12,490.60
|
1 Piece(s)
|
|
12 Day(s) or more
|
1 Can (5 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Excellent power is demonstrated for tapping difficult-to-cut materials such as stainless steel, heat-resistant steel, etc. which can be used for all materials except copper and copper alloys(low cutting work).Usage
●For general cutting such as drill press and lathe used for brush coating.Specification
●Color:Yellow
●Working Temperature Range: -10 to 200°CMaterials
●Principal Component: Petroleum Hydrocarbon
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy