Loading...

<Trusco> T-Handle Ball-Point Hex Wrench Black Oxide (6.0 mm)

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · Suitable for machine maintenance and maintenance repair work.
    · Can be used with one side of the ballpoint portion tilted 25°.
    · T-shaped handle is easy to grasp.
    · This product has black oxide surface processing.
    · The hardness is HRC 50-57.
    [Applications]
    · Suitable for machine maintenance and maintenance repair work.

    Features

    ●Suitable for machine maintenance and maintenance repair. 
    ●Easy to hold T-handle specification. 
    ●Able to tilt the Ball-point portion up to about 25° in one corner.
    ●Surface treatment is black dye processing. 
    ●The hardness is HRC50 to 57.

    Specification

    ●Across-Flats Dimension(mm):3.0
    ●Total Length(mm):150
    ●Total Width(mm):86
    ●SPQ(piece):20
    <Trusco> T-Handle Ball-Point Hex Wrench Black Oxide (6.0 mm) | TRUSCO NAKAYAMA | MISUMI India