Loading...

Ballpoint Hexagonal Bar Wrench (with Magic Ring)

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent Acquired: No. 3151178)
    · Made of chrome plated chrome vanadium steel processed up to HRC57 to 60.

    Features

    ●Since the mechanical spring steel ring is attached to the Ball-point part, it catches the hexagon screws and keep it attached. (patented: Japanese patent no.3151178)
    ●Chrome vanadium steel to HRC57 to 60 chrome plated.

    Specification

    ●Across-Flats Dimension(mm):8
    ●Stem Length(mm):36
    ●Total Length(mm):206
    ●SPQ(piece):10

    Warning

    ●Magiclean ring attachment comes from dimensions of 3mm or more.
    Ballpoint Hexagonal Bar Wrench (with Magic Ring) | TRUSCO NAKAYAMA | MISUMI India